Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Terminations

RF terminations (also known as standard feed through load, dummy load, and RF load) from Fairview Microwave are commonly used to terminate RF products. 1.0/2.3, 1.85mm, 2.4mm, 2.92mm, 3.5mm, 4.1/9.5 Mini DIN, 4.3-10, 7/16 DIN, BMA, BNC, MCX, Mini SMP, MMCX, Type N, QMA, SMA, SMB, SMC, SMP, SSMA, SSMC, TNC, UHF and ZMA RF terminations from Fairview Microwave are in-stock on a regular basis with same-day shipping. Fairview has been recognized as an industry leader for delivering superior quality RF components, including radio frequency terminations, like these female, jack, male and plug gender RF loads. For questions related to our coaxial termination or any of our other components, contact our expert technical support and sales team.

Fairview Microwave provides RF terminators with 0.5, 0.512, 1, 1.2, 2, 2.5, 2.7, 3, 4, 4.2, 6, 7.5, 8, 8.5, 10, 12, 12.4, 18, 26.5, 27, 34.5, 40, 50, 65 and 67 GHz frequencies. RF loads are critical passive components in many RF, microwave and millimeter wave systems where signal reflection from unused ports can reduce the signal integrity and can potentially damage the device. For more info view our dummy load termination PDF datasheet specifications with precise CAD drawing and dimensions, located on the RF termination product pages. These radio frequency terminators have a maximum VSWR of 1.1:1, 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.33:1, 1.35:1, 1.4:1, 1.45:1, 1.5:1 and 1.6:1 with an impedance of 50 Ohms and 75 Ohms. RF Terminations loads are components that have the same characteristic impedance of the transmission line to avoid reflection of the signal.

RF terminations are used to absorb energy and prevent RF signals from reflecting an open-ended or unused port. Low PIM and standard loads are suitable for wireless, satcom, radar systems, testing, measurement, and commercial and military communication applications. Fairview Microwave offers a large selection of in-stock RF, microwave and millimeter wave terminations up to 67 GHz. Our high-quality RF terminations are manufactured with aluminum, beryllium copper, brass, copper, passivated stainless steel or stainless steel connector bodies. These dummy loads are plated with gold, nickel, passivated, silver, ternary alloy or tri-metal plating. These standard feed through loads are also widely used in measurement systems to ensure accurate results.

Our RF terminators provide great performance over the entire operating range and with power handling capabilities up to 800 Watts. Fairview Microwave coaxial RF terminators with female, jack, male or plug connectors ship same day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this coaxial terminator product line. Contact us first for your RF terminator needs and other radio frequency requirements.