Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Coaxial Cable in Bulk

RF coaxial cable from Fairview Microwave includes these coax cables in bulk: .047AL, .086, .141, HF047, HS MULTIFLEX 86, LMR-195, LMR-200, LMR-200-UF, LMR-240, LMR-240-UF, LMR-400, LMR-400-UF, LMR-600, M17/113-RG316, RG142, RG174, RG214, RG223, RG316, RG316-DS, RG393, RG402, RG405, RG58C/U, RG59B/U, SR402AL and SR405AL. Fairview Microwave RF coaxial cable in bulk ship from our ISO registered facility the same business day to local, national or international destinations. Contact Fairview Microwave for expert technical and knowledgeable sales support to provide answers to your questions on coaxial cable for RF in bulk.

Fairview Microwave bulk RF coax cable can be ordered in 50 Ohm or 75 Ohm and can be purchased with single double or triple shielding depending on part number. Bulk coaxial RF cable is available in flexible, semi-rigid, corrigated or formable flex types with foam PE, microporous PTFE, PE, PE (F), PTFE or PTFE (LD) dielectric types. Fairview Microwave RF cable in bulk may have ALSN, copper, FEP, PE or PVC jacket materials with a solid conductor. Find and download our bulk RF coaxial cable datasheet specifications with precise CAD drawing, dimensions and other spec details on the product detail pages.

Our coax cables have a one time minimum bend radius of between .05 to 1.57 depending on type. Being in business since 1992, Fairview Microwave has developed a reputation as a industry leader. We are a supplier of large breadth and depth of a continually in-stock inventory of quality RF, microwave and millimeter wave products. In addition, our expert technical and customer support provide the help you need, so we should be your first source for RF coaxial cable in bulk as well as other radio frequency products.