Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RF Power Dividers and Tappers

RF Power Dividers and Tappers

RF power dividers from Fairview Microwave are available in 2 way, 3 way, 4 way, 6 way, 8 way and 16 way port configurations. Fairview RF power dividers include 1.85mm, 2.92mm, 3.5mm, 7/16, BNC, Type N and SMA connector input series. Power dividers for RF in female as well as a few male gender input types are offered in this product line.

Both reactive and resistive RF power dividers are available from Fairview Microwave. RF power divider maximum frequency ranges are between .5 GHz and 60 GHz with maximum power between .5 watts to 700 watts. Fairview radio frequency power dividers are in-stock and ship the same day as when the order is received.