7mm Fixed Torque Wrench in Click Type 3/4 inch Bit that is Pre-set to 12 in-lbs
SKU: ST-7mm
Key Specifications
Key Specifications. |
Design Type | Click |
Torque Setting | 12 in-lbs |
Torque Accuracy | 0.48 in-lbs |
Hex Size | 3/4 |
Hex Bit Series 1 | 7mm |
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.govTariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.