To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Cable Assemblies

RF cable assemblies from Fairview Microwave are available in standard or custom configurations. Fairview Microwave RF cable assemblies can be ordered standard or custom with a variety of connector options. Connectors for RF cable assemblies include: 1.0mm, 1.85mm, 10-32, 2.4mm, 2.92mm, 4.1/9.5 Mini DIN, 7/16 DIN, BNC, F, MCX, Mini SMP, Mini UHF, MMCX, N, QMA, RCA, SMA, SMB, SMC, SMP, SSMA, SSMB, SSMC, TNC, U.FL, UHF and UMCX. male, female, jack or plug radio frequency cable assembles with straight, right angle, bulkhead, mountless and other options may be available.

50 Ohm and 75 Ohm RF cable assemblies using .0118, 0.047, 0.086, 0.113, 0.141, 0.141 Low PIM, 0.250 Low PIM, 1/2" Flexible, 1/2" Superflexible, Armored 0.32, HC047, HC086, HC141, HF047, HF086, HF141, HS086, LEONI, LL142, LL335i, LMR-240, MICROFLEX095, RG-142, RG174, RG-174, RG-178, RG-214, RG-223, RG-316, RG-316DS, RG-393, RG-402, RG-405, RG-405AI, RG58, RG-58, RG-58DS, RG-59, S160, SF-047, SF-085, SF-085J, SF-141, SF-141J, SS402, SS405, Times Microwave LMR-195, Times Microwave LMR-200, Times Microwave LMR-200-UF, Times Microwave LMR-240, Times Microwave LMR-240-UF, Times Microwave LMR-400, Times Microwave LMR-400-UF, Times Microwave LMR-600 and Times Microwave LMR-SW540 are available or can be custom built.

Fairview Microwave cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom 1.85mm to 1.85mm cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom 1.85mm to 1.85mm cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.