Miter right angle (Miter RA) SMA adapters (also known as SubMiniature version A adapter) from Fairview include 4 RF coaxial components that ship same-day. The Fairview Microwave 4 miter right angle SMA adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these SMA female or male parts with miter right angle. Our 4 high quality Miter RA SMA adapter products include SMA side 2 interfaces. Contact our expert technical support and sales team for answers to your in-series SMA adapter miter right angle (Miter RA) questions.
Fairview Microwave 27 GHz miter right angle SMA adapter maximum frequency is provided in this category. Our Miter RA SMA adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. SMA female or male (jack or plug) adapters Miter RA (sometimes called a SMA cable coupler or gender changer when same genders) are available. These female or male (jack or plug) SMA miter right angle adapter coaxial interconnects are in-series.
Our superior quality RF adapters with SMA (SubMiniature version A) Miter RA interface are manufactured with passivated stainless steel connector bodies. Beryllium copper is an example for type of contact material used in our SMA RF miter right angle adapters. Miter right angle (Miter RA) SMA contact plating material is gold over nickel. These miter right angle SMA adapters (also called SMA adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with SMA miter right angle connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this miter right angle orientation SMA adapter selection. Contact us first for your miter right angle (Miter RA) SMA adapter needs and other radio frequency requirements.