Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMBX Adapters RF Coaxial

MMBX adapters from Fairview include 9 RF coaxial components that ship same-day. The Fairview Microwave 9 MMBX adapters are in-stock on a regular basis with female, male or plug gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these MMBX female, male or plug parts. Our 9 high quality MMBX adapter products include MMBX, SMA or SMP side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series MMBX adapter questions.

Fairview Microwave 12.4 and 6 GHz MMBX adapter maximum frequency is provided in this category. Our MMBX adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. MMBX female, male or plug (jack, plug or male) adapters (sometimes called a MMBX cable coupler or gender changer when same genders) are available. These female, male or plug (jack, plug or male) MMBX adapter coaxial interconnects are between series or in-series.

Our superior quality RF adapters with MMBX interface are manufactured with beryllium copper, brass or bronze connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with gold plating types. Beryllium copper is an example for type of contact material used in our MMBX RF adapters. MMBX contact plating material is gold. Push-on, slide-on or snap-on coupling connection method adapter designs are in this MMBX series of adapters. These push-on, slide-on or snap-on MMBX adapters (also called MMBX adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with push-on coupling, slide-on coupling or snap-on coupling MMBX connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this MMBX adapter selection. Contact us first for your MMBX adapter needs and other radio frequency requirements.