Fairview Microwave Adds Over 20 New Break-Over Torque Wrenches for Use on RF Interconnect Components
Allen, TX - Fairview Microwave, Inc. a preeminent supplier of on-demand microwave and RF products, announces the release of a new portfolio of
beak-over type torque wrenches used to precisely fasten connections between components and systems.
Fairview Microwave has added a broad range of these break-over type torque wrenches suitable for multiple RF connector types including 1.0mm, 2.4mm, 2.92mm, 3.5mm, 7mm, SC, SMA, SMC, SSMA, SSMC, Type N and TNC designs. These RF torque wrenches are offered with hex sizes (also called bit size) of 5/16”, 5/8”, 15/64”, 5/32”, 1/4”, 9/16”, 13/16”, 3/4” and 25/32”. The maximum torque values of these break-over wrenches are preset and range from 2 in-lbs to 14 in-lbs depending on the chosen configuration.
Fairview’s break-over style torque wrenches feature a unique pivoting joint that “breaks” when the preset torque force has been reached. This prevents the connector coupling nut from being over tightened and damaged. The new break-over torque wrenches from Fairview are made with a nickel-plated steel wrench head that is connected to a light weight, ultra-durable anodized aluminum handle. Each torque wrench comes calibrated in compliance with ANSI/NCSLZ540-3 and ISO_10011 standards. These
RF torque wrenches are secured inside a properly labeled wooden box for convenient storage.
“Our new series of preset break-over torque wrenches provide an accurate and consistent means of applying the proper mating force for a wide variety of RF connector types”, explains Greg Arnold, Technical Sales Manager at Fairview Microwave, Inc. “The break-over action prevents over-torqueing for optimal RF performance while minimizing wear-and-tear on the connectors.”
Fairview Microwave’s complete family of RF break-over torque wrenches are available from stock and can ship same-day. For additional details on the new RF torque wrenches and the company, please visit
https://www.fairviewmicrowave.com/rf-products/break-over-torque-wrenches.html. Fairview Microwave can be contacted by phone at +1-972-649-6678.
###
About Fairview Microwave
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Allen, Texas.
Press Contact:
Greg Arnold
Fairview Microwave
1130 Junction Dr., suite 100
Allen, TX 75013
(972) 649-6678