Rotary Joints Used to Transmit Signals between Rotating RF Devices Available from Fairview Microwave
Allen, TX - Fairview Microwave, Inc. a preeminent supplier of on-demand microwave and RF products, announces their new line of single-channel/single-axis and single-channel/multi-axis
RF Rotary Joints.
Fairview Microwave’s RF
rotary joints are needed wherever RF signals have to be transmitted between stationary and moving parts of a system, commonly used in commercial and military radar, land-mobile-radio communications and anti-missile defense applications. These rotary joints boast a compact design, excellent VSWR, low insertion loss, and minimal variation of RF performance during rotation. The operating frequency ranges from 0 to 18 GHz depending on the model.
Fairview’s latest release includes four single-channel / single-axis rotary joints which provide the perfect solution for antenna characterization applications such as measuring antenna patterns. This line of single-channel / single-axis rotary joints includes two SMA female units, one PCB to SMA female unit and one 3-hole flange to SMA female unit. We also carry three single-channel / multi-axis rotary joints, commonly referred to as “swivels”. This line includes SMA male to female, SMA male to male and SMA female to female configurations. These single-channel/multi-axis rotary joints are targeted to applications where linear and rotational movement may cause undue stress and strain on the coaxial cables and the connectors they mate to.
“Fairview’s RF rotary joints are an invaluable accessory for any antenna test range where cables can easily become twisted and damaged due to continual rotation”, says Greg Arnold, Technical Sales Manager at Fairview Microwave. “Our new rotary joints and multi-axis ‘swivels’ can be used to accommodate linear and rotational motion while a system is under test.”
Fairview Microwave’s family of RF rotary joints is available from stock and can ship the same-day ordered. For additional details on the expanded line of rotary joints or company information, please visit
//www.fairviewmicrowave.com/rf-products/rf-rotary-joints.html. Fairview Microwave can be contacted by phone at +1-972-649-6678.
###
About Fairview Microwave
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Allen, Texas.
Press Contact:
Greg Arnold
Fairview Microwave
1130 Junction Dr., suite 100
Allen, TX 75013
(972) 649-6678