New Coaxial and Surface Mount Voltage Controlled Oscillators from Fairview Available Off-the-Shelf from Stock
Allen, TX - Fairview Microwave Inc., a supplier of on-demand microwave and RF components, releases an all new product line of
voltage controlled oscillators covering select bands from 10 MHz to 11 GHz. A comprehensive and growing portfolio of VCOs from Fairview includes over 60 different models in true surface mount and coaxial packaged versions available off-the-shelf from stock.
Fairview’s brand new lines of voltage controlled oscillators offer tuning voltages ranging from 0 to 20 volts, output power ranges from 0 to +12.5 dBm, and all models have an operational temperature range covering -40°C to +85°C. They also offer exceptional phase noise performance as low as -125 dBc/Hz at 10 KHz offset. SMT packages have gold plated mounting surfaces for ease of soldering. Designs are highly reliable and designed to meet MIL-STD-202 environmental test conditions for shock, vibration, and temperature cycle. Some models have added features which include hermetically sealed SMT packages, integrated buffer amplifiers and input modulation ports for increased design flexibility.
VCOs are a type of oscillator where the frequency of the output signal can be varied by adjusting the amplitude of the input tuning voltage. Unlike traditional oscillators with a single fixed frequency, VCOs have a range of frequencies making them desirable with designers. The line of voltage controlled oscillators offered by Fairview is most commonly deployed in applications such as phase locked loops, frequency synthesizers, electronic jamming equipment, and function generators.
“Fairview’s new portfolio of in-stock VCOs offers system designers a reliable source of popular oscillator styles, performance characteristics and functionality covering frequency bands from 10 MHz to 11 GHz,” says Brian McCutcheon, Vice President and General Manager at Fairview.
Fairview’s new voltage controlled oscillators are in-stock and ready to ship today. You can view the new VCOs by visiting
https://www.fairviewmicrowave.com/rf-products/voltage-controlled-oscillators.html directly. Fairview Microwave can be contacted at +1-972-649-6678.
###
About Fairview Microwave
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Allen, Texas.
Press Contact:
Brian McCutcheon
Fairview Microwave
1130 Junction Drive #100
Allen, Texas 75013
(972) 649-6678