Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Debuts a Complete Family of High Reliability RF & Microwave Power Amplifiers

7/28/2015

High-Rel Power Amplifiers with Broadband Frequency Ranges from 0.5 MHz to 20 GHz Introduced by Fairview Microwave

High-Rel Power Amplifiers with Broadband Frequency Ranges from 0.5 MHz to 20 GHz Introduced by Fairview Microwave

Allen, TX - Fairview Microwave Inc., a supplier of on-demand microwave and RF components, has released a complete portfolio of coaxial high reliability power amplifiers with broadband frequencies ranging from 0.5 MHz to 20 GHz that can operate over extreme temperatures across -55°C to +85°C. These high-rel amplifiers are commonly used in demanding environments for applications involved with electronic warfare, instrumentation, military communications, radar, point-to-point radio, telecom, test & measurement, medical, and SATCOM industries.

The new families of hi-rel power amplifiers from Fairview are designed to overcome the electrical and mechanical stresses that are seen with exposure to harsh environments. These RF amplifiers boast rugged package enclosures that can withstand vibration and shock exposure during handling and transport. Several models in this offering are designed to meet MIL-STD-202 and MIL-STD-810 environmental test conditions, while some amplifier designs are environmentally screened in production to MIL-STD-202 test conditions. Some models feature integrated heatsink and cooling fans for improved thermal dissipation performance resulting in extended operating life.  And for added reliability against harsh environments, certain models utilize hermetically sealed coaxial packages.

Fairview’s high reliability power amplifiers can generate saturated output power levels (Psat) up to 100 watts and all models require only a single positive voltage supply ranging from +12 to +42 Vdc. Small signal gain levels range from 11 dB to 58 dB with IP3 linearity up to +66 dBm resulting in high dynamic range. All models are unconditionally stable.

“Our new high-rel power amplifiers are designed to meet a number of military standards which result in highly reliable operation and give designers added confidence and assurance for long term optimum performance,” explains Brian McCutcheon, Vice President and General Manager at Fairview Microwave.

The new hi-rel RF amplifiers from Fairview are in-stock and available now. You can view the entire line of these new products by visiting https://www.fairviewmicrowave.com/rf-products/hi-rel-amplifiers.html directly. Fairview Microwave can be contacted at +1-972-649-6678.

###

About Fairview Microwave

A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Allen, Texas.

Press Contact:

Brian McCutcheon
Fairview Microwave
1130 Junction Drive #100
Allen, Texas 75013
(972) 649-6678