New IQ Mixers from Fairview Offer High Levels of Image Rejection and Sideband Suppression
Allen, TX - Fairview Microwave Inc., a supplier of on-demand microwave and RF components, debuts a brand new product family of seven unique models of
IQ mixer models with RF and LO frequency bands ranging from 4 GHz to 38 GHz and In-Phase and Quadrature IF bandwidths that range from DC to 4.5 GHz.
The new MMIC IQ mixers from Fairview (also known as IQ modulators) utilize a highly reliable GaAs MESFET semiconductor process which integrates a pair of matched double balanced mixer cells, a 90-degree hybrid and a 0-degree splitter/combiner that produces exceptional amplitude and phase balance performance. This level of integration offers size and performance advantages in comparison to discrete module assemblies. With the addition of an external 90-degree IF hybrid module, these IQ mixers can be used as either a Single Sideband Up-converter Mixer or an Image Reject Down-converter Mixer. The benefit of image rejection and sideband suppression can reduce overall system cost and complexity by removing the need for pre-selection filtering. Typical applications include point-to-point and point-to-multipoint radio, VSAT, military radar, electronic warfare, satellite communications, test equipment, and sensors.
Performance as an Image Reject Mixer (IRM) includes low conversion loss that ranges from 7.5 to 10 dBm, high image rejection up to 35 dB typical, and LO to RF isolation as high as 42 dB typical. These IQ mixer designs offer excellent linearity with input 1 dB compression as high as +20 dB typical and input IP3 as high as +35 dB typical. LO drive power ranges from +15 to +19 dBm. The compact and rugged drop-in package designs are hermetically sealed with field replaceable connectors and are guaranteed to meet MIL-STD-883 test conditions for humidity and temperature cycle.
“Fairview’s new IQ mixers cover popular frequency bands from 4 GHz to 38 GHz and can be configured as Image Reject or Single Sideband Mixers that utilize highly reliable GaAs MMIC semiconductors integrated into compact drop-in, hermetically sealed packages,” explains Brian McCutcheon, General Manager at Fairview Microwave. “More impressive is that all 7 models are available from stock and available for immediate shipment.”
Fairview’s new IQ mixers are in-stock and ready to ship immediately. You can view these new components by visiting
https://www.fairviewmicrowave.com/rf-products/iq-mixers.html directly. Fairview Microwave can be contacted at +1-972-649-6678.
###
About Fairview Microwave
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Allen, Texas.
Press Contact:
Brian McCutcheon
Fairview Microwave
1130 Junction Drive #100
Allen, Texas 75013
(972) 649-6678