Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Debuts New Line of Removable Vertical Launch Connectors with VSWR as Low as 1.3:1

9/25/2018

New Solderless Vertical Launch Connectors Provide Maximum Operating Frequency up to 50 GHz

Vertical Launch Connectors from Fairview Microwave

LEWISVILLE, Texas - Fairview Microwave Inc., a leading provider of on-demand RF and microwave components, has released a new series of solderless vertical launch connectors that are ideal for high-speed computing, high-speed networking and telecommunications applications.

Fairview Microwave’s new line of vertical launch connectors is made-up of 12 models that deliver maximum operating frequency of up to 50 GHz and VSWR as low as 1.3:1, depending on the model. They are offered in male and female versions, covering 2.4mm, 2.92mm and SMA interfaces. These removable vertical launches feature a reusable clamp attachment and can be used for microstrip or stripline, and all models provide solderless installation. They also feature a gold-plated beryllium copper center contact, a stainless steel outer conductor and Polyetherimide (PEI) insulators. They are ideal for a variety of uses that include signal integrity measurements, multi-channel tests, semiconductor verification boards, high-speed backplanes and SERDES applications.

“When compared to end launches, the VSWR of these new vertical launch PCB connectors minimizes the performance tradeoff. In turn, this offers customers the advantages of additional PCB real estate and easier access for their test cables,” said Dan Birch, Product Manager.

Fairview Microwave’s new solderless vertical launch connectors are in stock and ready for immediate shipment with no minimum order quantity.

For detailed information on these products, please visit https://fairviewmicrowave.com/rf-products/vertical-launch-pcb-connectors.html.

For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

###

About Fairview Microwave:

A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

Press Contact:

Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936 x1174
Order 2245107