New Test Cables Feature Rugged Design and Deliver Ideal VSWR and Insertion Loss
LEWISVILLE, Texas - Fairview Microwave Inc., a supplier of on-demand microwave and RF components, has introduced a new series of
rugged, portable, phase stable RF analyzer cables. Typical applications include handheld network analyzers, base station analyzers, portable spectrum analyzers, field testing, tower measurements, distance-to-fault measurements and site maintenance.
Fairview’s 19 new portable, RF analyzer models provide optimal amplitude and phase stability with flexure. They deliver a maximum operating frequency of 27 GHz and VSWR as low as 1.2:1, depending on the model. These rugged test cables are designed with a UV-resistant jacket, stainless steel body connectors and silver-plated copper cable conductors. They feature a multi-layer armor for torque resistance and 1200 psi of crush resistance, and they boast an operating temperature range of -55°C to +105°C. These test cables are available with 7/16, N, SMA, TNC or 3.5mm connector options and test data is included with each serialized assembly. They can be used as replacement cables for Sitehawk®, Site Master, FieldFox® or CellAdvisor® handheld analyzers.
“Field maintenance and tower technicians will find our new line of test cables is a must-have to keep their projects on schedule. Nineteen different configurations provide more length and connector combinations available off-the-shelf than any other RF component supplier,” said Dan Birch, Product Manager at Fairview.
Fairview’s rugged, portable, phase stable RF analyzer cables are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit
https://www.fairviewmicrowave.com/rf-products/rugged-portable-phase-stable-rf-analyzer-cables.html. For inquiries, Fairview can be contacted at +1-972-649-6678.
###
About Fairview:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics company.
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936 x1174