Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Debuts New RF Loads with 1.85mm, 2.4mm, 3.5mm, SMP and SMPM Connectors

6/29/2021

New 1 Watt RF Loads Cover Frequencies up to 67 GHz



IRVINE, Calif. – Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave, and millimeter wave components, has broadened its selection of RF loads to address a range of applications involving test, R&D, production, commercial and military RF communications systems.

Fairview Microwave’s new RF loads provide a maximum power of 1 watt and connector options that include 1.85mm, 2.4mm, 2.92mm, 3.5mm, SMP and SMPM. They are ideal for terminating multicoupling devices, coax cables and test equipment across a variety of applications. Additional features include male and female connector combinations and models with or without chains. These RF loads cover 18 GHz, 27 GHz, 34.5 GHz, 40 GHz, 50 GHz and 67 GHz frequencies and provide excellent VSWR performance as low as 1.15:1.

“Our new line of RF loads offers our customers a wider range of choices to address higher frequency applications. With this expansion, we are able to deliver a solution for every application with same-day shipping,” said Steven Pong, Product Line Manager.

Fairview Microwave’s new high frequency RF loads are in-stock and available for immediate shipment.
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

About Fairview Microwave:  
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves & Aiconics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.

Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936