New Series Maximizes 4K and Ultra-HD Signal Transmission
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter wave products, has broadened its line of
high-power amplifiers designed for multiple market applications in VHF, UHF, L, S, C, X and Ku bands.
This innovative line of broadband high-power amplifiers from Fairview Microwave include mainly GaN and some LDMOS semiconductor designs with detailed datasheets. GaN performance benefits are the most desirable for broadband applications and exhibit high efficiency in a smaller package size.
These high-power amplifiers provide saturated output power levels ranging from 10 W to 200 W. Amplifier designs are available in compact coaxial packages covering broadband frequencies ranging from 1.5 MHz to 18 GHz.
Fairview’s high-power amplifiers are available in rugged MIL-grade coaxial packages with an operational temperature range from -40oC to +85oC. The highly efficient class AB designs feature 50 ohm input and output matched ports, built-in control and protection circuits, and D-sub connectors for DC bias, command control, and monitoring functions.
“Designers will find these broadband High-Power Amplifiers extremely useful for test and measurement applications, as well as transmitting RF signals for Radar, Military Radio, and Telecommunications systems. All models are in-stock and ship same day with no minimum order quantities,” said Tim Galla, Senior Product Manager.
Fairview's new
high-power amplifiers are in-stock and ready for immediate shipment with no minimum order quantity.
For inquiries, contact Fairview Microwave at +1-972-649-6678.
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif.,
Infinite Electronics is a global electronics supplier, offering a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics. Infinite Electronics serves their customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment, fulfilling unplanned demand for engineers and technical buyers. Infinite Electronics is a Warburg Pincus portfolio company.
###
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936