New Larger Broadband, High Power Coaxial Packaged Limiter Product Line Supports Frequencies up to 40 GHz
IRVINE, Calif. (September 26, 2019) - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave, and millimeter wave components, has expanded its line of broadband, high power coaxial packaged limiters. Typical applications for these RF limiters include military communications, electronic warfare, fiber optic communication systems, instrumentation, SATCOM, radar, telecom, point-to-point wireless and R&D applications.
Fairview’s line of
high power RF limiters is now made up of 13 unique models that are designed to help protect sensitive components in the receive chain and other microwave circuits in close proximity to high power signals. These RF limiters operate over a wide frequency range in bands from 0.2 GHz to 40 GHz and provide low leakage power circuit protection of 10 to 18 dBm while offering good suppression of even-order harmonics under hard limiting. Plus, they exhibit a fast recovery time of 10 to 100 nanoseconds and high CW power handling of up to 200 Watts peak power.
These 50 Ohm designs incorporate hi-rel assemblies that do not require any external matching components. The compact packages support thru mounting holes and field replaceable connectors that allow for drop mounting onto a circuit board. These rugged modules are designed to meet MIL-STD-202 environmental test conditions for shock, humidity, vibration, altitude and temperature cycle. They are also guaranteed to operate over an operating temperature range of -54° C to +85° C.
“This extended line of broadband, high power coaxial packaged RF limiters delivers a broad selection of highly reliable models for use in protecting sensitive components in the receive chain and other microwave circuits. These limiters are in-stock and available for same-day shipping to satisfy our customers’ urgent needs,” said Tim Galla, Active RF Components Product Manager.
Fairview’s high power coaxial limiters are ready for immediate shipment, with no minimum order quantity required.
For detailed information on these products, please visit
https://www.fairviewmicrowave.com/rf-products/high-power-signal-limiters.html?
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif.,
Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, Kaelus, ShowMe Cables and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936