Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)
Industry News

Fairview Microwave Introduces New Calibrated Noise Sources Designed for Precision Test and Measurement Applications

2/6/2018

New Calibrated Noise Sources Cover Broadband Frequencies from 10 KHz to 18 GHz

Calibrated Noise Sources from Fairview Microwave Cover Broadband Frequencies from 10 KHz to 18 GHz


LEWISVILLE, Texas - Fairview Microwave Inc., a supplier of on-demand microwave and RF components, has introduced a new line of calibrated RF noise sources most commonly used as a precision reference source to measure system level noise figure. Specific applications may involve increasing the dynamic range of analog to digital converters by dithering and reducing correlated noise, system and component wireless testing, signal simulation, evaluating analog and DOCSYS CATV systems, and simulation of RF jamming systems for missile guidance. They can also be used as a source for bit error rate (BER) testing for SATCOM and digital radio systems and as a source for Gaussian jitter for testing of optoelectronic devices.  

Fairview’s 10 new calibrated noise source models cover frequency bands from 10 KHz to 18 GHz. Their performance specifications include output ENR levels ranging from 15 dB to 30 dB and typical VSWR levels as low as 1.25:1. Depending on the model, calibrated frequency points are at 10 MHz, 100 MHz, 1000 MHz, 2000 MHz and 1 GHz steps. The temperature coefficient of these noise sources is < 0.01 dB/°C and noise output variation is < 0.1 dB/%V. Designs incorporate 50 Ohm hybrid circuit board assemblies that use packaged noise diodes and other discrete components which are tuned for optimum performance. Assemblies are enclosed in rugged metal packages that use an SMA female output connector and, depending on the model, the DC connector is either solder pin or BNC female. All models in this product line are designed to meet MIL-STD-202F environmental test conditions for humidity, shock and vibration, and all models have an EAR99 export classification.

“Our comprehensive selection of calibrated RF noise source modules exhibit highly accurate performance as reference sources for test and measurement systems.  Designers will find these models’ features and specifications very attractive, in addition to the added confidence that our rugged coaxial packages meet military standard environmental test conditions for high reliability,” said Tim Galla, Product Manager.

Fairview’s new calibrated RF noise sources are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit https://www.fairviewmicrowave.com/rf-products/calibrated-noise-sources.html. For inquiries, Fairview can be contacted at +1-972-649-6678.

###

About Fairview Microwave:

A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics company.

Press Contact:

Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936 x1174