Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Introduces New Series of Bi-Phase Modulators Operating in Frequency Bands from 0.5 to 40 GHz

10/27/2020

New TTL-Controlled Bi-Phase Modulators Designed for Encoding the RF Carrier Using 2 Phase Shift Keying (2PSK)

Bi-Phase Modulators

IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave, and millimeter wave components, has just released a new line of bi-phase modulators covering broad octave frequency bands from 0.5 to 40 GHz. These models use TTL logic to phase modulate data onto an RF carrier signal using 2 phase shift keying (2PSK).  Useful applications include military and commercial communications systems, microwave radio, radar, high-data-rate test & measurement, serial data transmission and wireless base station infrastructure. 

Fairview Microwave’s new series of 0° to 180° bi-phase modulators includes nine models that offer impressive performance that includes low insertion loss of 2.5 dB typical, fast switching speed of 40 nsec typ, low VSWR of 1.8:1 typ and maximum peak RF input power of 0.5 watts.  All designs require dual bias voltages, and input and output RF ports are bi-directional. These compact and rugged packages utilize solder pins for TTL control, DC bias and ground, and field replaceable SMA or 2.92mm female connectors They operate across a wide temperature range from -40°C to +85°C. All models are highly reliable, meeting MIL-STD-202 environmental test conditions for humidity, shock, vibration, altitude and temperature cycle.

“Not only does this line of bi-phase modulators deliver impressive performance features for modulating RF carrier signals over broad frequency bands, we’re also able to provide them with same-day shipping, avoiding the usual 22-24 week production lead-times of our competitors,” said Tim Galla, Product Line Manager.
Fairview Microwave’s new bi-phase modulators are in-stock and available for immediate shipping with no minimum order quantity (MOQ) required.

For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

About Fairview Microwave:  
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies, and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, ShowMeCables, INC Installs and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.

Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936