New RF Power Dividers and RF Couplers Split and Sample Signals
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter-wave components, recently released a new offering of RF power dividers and RF couplers with excellent power ratings, a variety of configuration options and greater operating frequency ranges.
The
RF power dividers and RF couplers in Fairview’s portfolio provide greater power and more expansive coverage than ever before, with maximum power ratings up to 30 watts and operating frequencies ranging up to 70 GHz.
The new offering touts a variety of connectorized options, including SMA, N-type, 1.85 mm, 2.4 mm and 2.92 mm connectors as well as three-way, four-way and eight-way configurations.
The RF couplers’ ability to sample signals either forward or in reverse makes them ideal for a variety of applications, including test and measurement, feedback, monitoring and control.
The signal-splitting capability of Fairview’s RF power dividers allows users to multiply one signal into many signals with minimal loss, making them well suited for distributing power equally across systems.
“Our customers’ RF systems can now achieve very low loss at high frequencies with significant isolation between ports. These RF power dividers and RF couplers are ideal for a variety of applications, including research labs, test and instrumentation, telecommunications, satellite communications, wireless communications and more,” said Steven Pong, Product Line Manager.
For inquiries about the new
RF power dividers and RF couplers contact Fairview at +1-949-261-1920..
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif.,
Infinite Electronics is a global electronics supplier, offering a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics. Infinite Electronics serves their customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment, fulfilling unplanned demand for engineers and technical buyers. Infinite Electronics is a Warburg Pincus portfolio company.
###
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936