New Mil-Spec GPS/GNSS Antennas Support Portable and Mobile GPS/GNSS Applications
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has just introduced a new series of
mil-spec GPS/GNSS antennas for use in a variety of mobile and small form factor applications.
Fairview’s mil-spec GPS/GNSS antennas provide coverage from 1597 MHz to 1607 MHz, are available in active and passive versions, and are IP67-rated to address harsh environments.
These MIL-STD-810G GPS/GNSS antennas include multi-standard GPS L1, GALLILEO E1 and GLONASS options and are designed for environmental performance according to the MIL-STD-810G standard.
Additionally, these GPS/GNSS antennas feature nominal gain options of -3 dBic and +10 dBic, linear polarization for enhanced cross-polarized isolation, and SMA mounts.
“Our innovative, mil-spec, active and passive GPS/GNSS antenna units are perfectly suited for use in rugged terrain where low profile, low drag, bullet style antennas are required,” said Kevin Hietpas, Product Line Manager.
Fairview’s new
mil-spec GPS/GNSS antennas are in-stock and available for same-day shipping. For inquiries, call +1-949-261-1920.
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif.,
Infinite Electronics is a global electronics supplier, offering a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics. Infinite Electronics serves their customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment, fulfilling unplanned demand for engineers and technical buyers. Infinite Electronics is a Warburg Pincus portfolio company.
###
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936