New Line Eliminates Risk of Damaging Sensitive Equipment
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has introduced a new series of field-replaceable connectors designed for a variety of RF/microwave applications.
Fairview’s new series of
field-replaceable connectors allows for easy replacement of damaged connectors without needing to access sealed components. The connectors’ EMI gaskets protect the internal parts of devices from electromagnetic interference.
These field-replaceable connectors offer frequency coverage up to 65 GHz and feature 1.85 mm, 2.4 mm, 2.92 mm and SMA connectors. Contacts for the connectors mate with five-pin diameters ranging from 0.009" to 0.036".
For added flexibility, the two-hole and four-hole flange type options allow for easy assembly in hard-to-reach areas. This comprehensive selection of field-replaceable connectors provides many pin types, including glass bead feed-through, a tab contact, or a pin in a dielectric.
“Fairview’s expansion of field-replaceable connectors is ideal for use in test of RF/microwave modules with greater susceptibility to EMI,” said Tim Galla, Product Line Manager.
Fairview’s new
field-replaceable connectors are in-stock and ready for immediate shipment with no minimum order quantity. For inquiries, contact Fairview Microwave at +1-972-649-6678.
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif.,
Infinite Electronics is a global electronics supplier, offering a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics. Infinite Electronics serves their customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment, fulfilling unplanned demand for engineers and technical buyers. Infinite Electronics is a Warburg Pincus portfolio company.
###
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936