New Coaxial RF Probes Provide GSG and GS Configuration up to 20 GHz
LEWISVILLE, Texas - Fairview Microwave Inc., a leading provider of on-demand RF and microwave components, has introduced a new, exclusive line of
coaxial RF probes and a probe positioner. These new products are ideal for use with chip evaluations, signal integrity measurements, coplanar waveguide, substrate characterization, gigabit SERDES and test fixture applications.
This new product line from Fairview is made-up of four, exclusive design, coaxial RF probes and one RF PCB probe positioner. The RF coaxial probes provide return loss better than 10 dB and a maximum operating frequency of 20 GHz. The probes have a 3.5mm female interface, a pitch of 800 or 1500 micron and they can be cable-mounted. They feature gold-plated contacts and can be used by hand, with or without a probe positioner. Compliant coaxial GSG (or GS) pogo pins allow for a broad range of probing angles.
Fairview’s new RF PCB probe positioner can hold coaxial probes, has articulated joints and delivers multi-axis positioner control. This positioner also boasts a magnetic mounting plate with on-off positioner switch. These new products are ideal for use in microwave components, high-speed communications and networking.
“Launching this new family of products provides us the unique opportunity of delivering a brand-new solution to an existing problem. Engineers and technicians will no longer have to construct their own probes, we have a finished product that has been tested and proven to provide the tester with more repeatability and control,” said Dan Birch, Product Manager.
Fairview’s new coaxial RF GSG (or GS) probes and positioner are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit
https://www.fairviewmicrowave.com/rf-products/coaxial-rf-gs-and-gsg-probes-and-probe-positioner.html. For inquiries, Fairview can be contacted at +1-972-649-6678.
###
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics company.
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936 x1174