New Switches Feature Broad Frequency Coverage from 30 MHz to 6 GHz
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has broadened its line of high-power switches engineered to guarantee high reliability for test-and-measurement and transmit-and-receive applications.
Fairview’s new high-power switches
high-power switches feature power handling up to 200 watts and N-Type female and SMA connector options. The portfolio of RF switches includes multiple models with hot switching capability for seamlessly passing back and forth between components without disrupting a connected device’s performance.
These high-power switches provide extremely high switching-speed ratings of 40,000 ns and offer broad frequency coverage from 30 MHz to 6 GHz. Additional features include compact, rugged, military-grade coaxial packages along with an operational temperature range of -40 degrees to +185 degrees Fahrenheit, making these switches reliable in extreme weather.
“Our expanding offering of high-power RF switches ensures our customers minimize the risk of costly downtime and repairs to their systems. They are perfectly suited for transmit-and-receive chains and test-and-measurement applications,” said Tim Galla, Senior Product Manager.
These new
high-power switches are in-stock and ready for immediate shipment with no minimum order quantity. For inquiries, contact Fairview Microwave at +1-972-649-6678.
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif.,
Infinite Electronics is a global electronics supplier, offering a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves and Aiconics. Infinite Electronics serves their customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment, fulfilling unplanned demand for engineers and technical buyers. Infinite Electronics is a Warburg Pincus portfolio company.
###
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936