Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Variable Attenuators

Variable attenuators from Fairview Microwave have 7 dB to 90 dB maximum attenuation and frequency maximums between 2 GHz and 18 GHz depending on the model. Coaxial variable attenuators are available in Type N and SMA connector series with female gender. These RF variable attenuators are dial designs that are continuously variable between minimum and maximum decibel attenuation values.

Our continuously variable attenuators have a maximum input power of between 5 Watts and 15 Watts. Fairview Microwave continuously variable attenuators are manufactured with aluminum bodies and are in stock for same day shipping.