Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Fixed Torque Wrench in Click Type 5/32 inch Bit that is Pre-set to 2 in-lbs

SKU: ST-SSMC
Pricing
QUANTITYPRICE
1-9$329.99
10-24$316.79
25-99$303.59
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 23
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Design TypeClick
Torque Setting2 in-lbs
Hex Size5/32
Hex Bit Series 1SSMC
Description
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov