Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
SMA (1)2.92mm3.5mm2.4mm
DIELECTRICTEFLONAIRAIRAIR
OUTER COND. INNER DIA.2.92mm3.5mm2.4mm
MALE PIN DIA. (2) MAX/MIN.0370/.0355.0365/.0355.0365/.0355.0205/.0195
MALE PIN DIA. (3).050.060
FEMALE THREAD.250-36.250-36.250-36M 7.0 X .75-6G
NORMAL F-MAX18 GHZ40 GHZ34 GHZ50 GHZ
SMAS2.92's, & 3.5mm's can be mated, many of our customers very carefully mate these connectors. However, a damaged or out of spec SMA can damage a 2.92 or 3.5, their air dielectric construction makes them very fragile. With SMA's the pin engages first, the threads second; 2.92's & 3.5's are the opposite, that is threads mate first, pins second. For very precise measurements, connecting different types of connectors results in a small but measurable discontinuity; VNA work should usually use adapters of similar construction.

Notes:

(1) Some enhanced SMA's work to 26.5 gHz

(2) SOME PINS ARE "STEPPED" IN SIZE; THE DIMENSION ABOVE REFERS TO THE PORTION OF THE PIN THAT MATES WITH THE FEMALE.

(3) THIS IS THE DIAMETER OF THE BASIC PIN, EXCEPT FOR THE MATING PORTION