Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N-Way Power Divider Calculator

Fairview Microwave's N-Way Power Divider Calculator allows you to calculate the total path loss (in dB) you can expect based on the number of output ports on the RF power splitter device (up to 16 ports).

Bookmark or "Favorite" this page by pressing CTRL + D.

Calculation

Result:

Total Loss:

Fairview Microwave's RF Power Dividers (also known as RF power tappers or coaxial splitters) are available in both 50 Ohm or 75 Ohm impedance designs. 50 Ohm power dividers / coaxial splitters from Fairview Microwave come in 2 Way, 3 Way, 4 Way, 6 Way, 8 Way or 12 Way output port configurations. 75 Ohm power dividers / splitters come in 2 Way, 4 Way or 8 Way port designs.

PrefixSymbolValue
Tera'T'1012
Giga'G'109
Mega'M'106
kilo'k'103
PrefixSymbolValue
pico'p'10-12
nano'n'10-9
micro'u'10-6
milli'm'10-3