Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Pi Attenuator Calculator

Fairview Microwave's Pi Attenuator Calculator (aka Pi pad attenuator) allows you to determine the Resistor values (R1 & R2) for a Pi attenuator (measured in Ohms).

Bookmark or "Favorite" this page by pressing CTRL + D.

Calculation

Result:

R1:
R2:

The Pi attenuator (Pi pad) is a specific type of attenuator circuit which resembles the shape of the Greek letter "Π" (Pi). The Pi attenuator consists of one series resistor and two parallel shunt resistors to ground at the input and the output.

Visit Fairview Microwave's RF coaxial attenuators page for product details.

PrefixSymbolValue
Tera'T'1012
Giga'G'109
Mega'M'106
kilo'k'103
PrefixSymbolValue
pico'p'10-12
nano'n'10-9
micro'u'10-6
milli'm'10-3