Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Waveguide Calculator (Circular)

Fairview Microwave's Circular Waveguide Calculator will calculate the cutoff frequency for the device from its radius.

Calculation

Result:

Cutoff Frequency:

Fairview Microwave waveguides are structures for guiding electromagnetic waves, often called a waveguide transmission line. Our waveguides are low loss transmission lines capable of handling high power with high isolation. Waveguides are available in standard sizes from WR-430 through WR-12, which encompasses frequencies from 1.7 GHz to 90 GHz.

Available waveguide components include waveguide to coax adapters, waveguide horn antennas, waveguide terminations (loads), waveguide sections and bends, plus more. Visit Fairview Microwave's Waveguides page for product details.

PrefixSymbolValue
Tera'T'1012
Giga'G'109
Mega'M'106
kilo'k'103
PrefixSymbolValue
pico'p'10-12
nano'n'10-9
micro'u'10-6
milli'm'10-3