Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10-32 Female (Jack) Bulkhead Connector Solder Cup Terminal, Solder

SKU: SC5563
Pricing
QUANTITYPRICE
1-24$57.99
25-49$55.09
50-99$52.19
100-249$49.87
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 69
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5563
Datasheet
SC5563
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10-32
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

10-32 Female (Jack) Bulkhead Connector Solder Cup Terminal, Solder

SC5563 10-32 female bulkhead terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This 10-32 female bulkhead connector uses shield attachment of solder attachment for the contact. Our female 10-32 terminal connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

10-32 female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC5563 10-32 connector uses brass contact. This 10-32 female bulkhead terminal RF connector is RoHS compliant, you can find this 10-32 female bulkhead terminal connector datasheet specifications above.

Fairview Microwave female 10-32 bulkhead connector purchases will ship the same day. Our bulkhead 10-32 female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10-32 cable connector assemblies that will ship quickly from our location.