MMCX Adapters
MMCX adapters (also known as Micro-Miniature Coaxial Connector adapter) from Fairview include 7 RF coaxial components that ship same-day. The Fairview Microwave 7 MMCX adapters are in-stock on a regular basis with jack or plug gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these MMCX jack or plug parts. Our 7 high quality MMCX adapter products include BNC or SMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series MMCX adapter questions.
Fairview Microwave 6 GHz MMCX adapter maximum frequency is provided in this category. Our MMCX adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. MMCX jack or plug (female or male) adapters (sometimes called a MMCX cable coupler or gender changer when same genders) are available. These jack or plug (female or male) MMCX adapter coaxial interconnects are between series.
Our superior quality RF adapters with MMCX (Micro-Miniature Coaxial Connector) interface are manufactured with brass connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with gold or nickel plating types. Beryllium copper is an example for type of contact material used in our MMCX RF adapters. MMCX contact plating material is gold. These MMCX adapters (also called MMCX adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with MMCX connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this MMCX adapter selection. Contact us first for your MMCX adapter needs and other radio frequency requirements.