Type F Adapters
F adapters (also known as F-Type, Type F adapter) from Fairview include 13 RF coaxial components that ship same-day. The Fairview Microwave 13 F adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these F female or male parts. Our 13 high quality F adapter products include BNC, F, N or SMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series or 75 Ohm F adapter questions.
Fairview Microwave 1, 1.5, 2 and 3 GHz F adapter maximum frequency is provided in this category. Our F adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. F female or male (jack or plug) adapters (sometimes called a F cable coupler or gender changer when same genders) are available. These female or male (jack or plug) F adapter coaxial interconnects are between series or in-series. Precision F adapters can be found for those application requirements.
Our superior quality RF adapters with F (F-Type, Type F) interface are manufactured with brass connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with nickel plating types. Beryllium copper or brass is an example for type of contact material used in our F RF adapters. F contact plating material is gold, gold over nickel. These F adapters (also called F adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with F connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this F adapter selection. Contact us first for your F adapter needs and other radio frequency requirements.