SMA to ZMA Adapters
Fairview Microwave SMA to ZMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to ZMA adapter products are regularly in stock. RF components in this category include SMA to ZMA adapters which are precision. Precision SMA to ZMA adapter series are specialized for those applications. This SMA ZMA adapter series can be reversed to become ZMA to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA ZMA adapter 50 Ohm. SMA to ZMA adapter category includes 50 Ohm female or male to 50 Ohm jack or plug (jack or plug to female or male) gender. 12.4 and 18 GHz SMA ZMA adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to ZMA connector adapter category is a between series design.
VSWR for this SMA to ZMA adapter category is 1.15:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find SMA to ZMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm precision variations. SMA ZMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to ZMA coaxial adapter product line.
SMA to ZMA adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of ZMA (interface number 2) body material. ZMA connector 2 contact plating material example is gold, gold over nickel. ZMA to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to ZMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.