BNC to RCA Adapters
Fairview Microwave BNC to RCA adapters RF coaxial ship from our facility same-day. These RF components also referred to as Bayonet Neill–Concelman to adapter series. BNC to RCA adapter products are regularly in stock. This BNC RCA adapter series can be reversed to become RCA to BNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC RCA adapter 50 Ohm. BNC to RCA adapter category includes 50 Ohm female to 50 Ohm female or male (jack to jack or plug) gender. 4 GHz BNC RCA adapter frequency maximums are available. Fairview Microwave coaxial BNC connector to RCA connector adapter category is a between series design.
BNC to RCA to bulkhead adapter mount type is also available from Fairview Microwave. Our BNC bulkhead adapters with RCA second interface are stocked continually like our other parts. The Fairview Microwave website is where to find bulkhead BNC to RCA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm bulkhead mount variations. BNC RCA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BNC to RCA coaxial adapter product line.
BNC to RCA adapters for RF coaxial include brass material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel. Brass is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of gold, silver is available, contact us for any updated options. Brass is an example of RCA (interface number 2) body material. RCA connector 2 contact plating material example is gold, silver. RCA to BNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BNC to RCA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.