Type N to QMA Adapters
Fairview Microwave Type N (N-Type) to QMA adapters RF coaxial ship from our facility same-day. These RF components are also referred to as N or Neill to quick lock adapters. Coaxial interconnect products are regularly in stock to provide quick shipment. These interconnects can also be called a Type N/N-Type to QMA adaptor in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our RF interconnects. Type N to QMA category includes 50 Ohm female (jack) or male (plug) gender. 6 GHz N Type to RF quick-lock adapter frequency maximums are available. Fairview Microwave coaxial N connector to QMA connector adapters category is a between series design.
VSWR for this N-Type to QMA adapters category is 1.2:1 or 1.25:1. The Fairview Microwave website is where to find N to quick locking coaxial RF adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Type N QMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N to QMA coaxial adapter product line.
N-Type to QMA adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. N adapter connector 1 body plating example for these products is tri-metal. Beryllium copper is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of QMA (interface number 2) body material. Quck lock connector 2 contact plating material example is gold.
Fairview Microwave Type N/N-Type to quick lock adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our coaxial Type N to QMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.