SMA to Type N Adapters
Fairview Microwave SMA to Type N (N-Type) adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to N or Neill adapter series. Our interconnect products are regularly in stock for shipping same day. Components in this category include SMA to Type N (N-Type) adapters which are coaxial low pim or precision. Low pim or precision series are specialized for those applications. SMA to N category includes 50 Ohm female or male gender. 11, 12.4, 18 and 6 GHz frequency maximums are available.
SMA to Type N adapter RF coaxial category from Fairview Microwave is a between series design. SMA to Type N to 4 hole panel mount flange or bulkhead adapters are also available. Our low pim or precision 4 hole panel flange or bulkhead coaxial RF adapters with N second interface are stocked continually like our other parts. VSWR for this SubMiniature version A to N category is 1.12:1, 1.15:1, 1.18:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.7:1.
4 hole panel mount flange or bulkhead SMA to N-Type adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm hermetically sealed, low pim or precision variations. Low PIM (passive intermodulation) coaxial adapters have -160 passive intermodulation specifications. SMA to Type N/N-Type adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Our facilities are ISO registered and we have been in business since 1992 providing RF expertise and industry leading quality RF components like our 50 Ohm SMA to N coaxial adapter product line.
SMA to N-Type adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. Connector 1 body plating example for these products is nickel or tri-metal. Beryllium copper or brass is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. Connector 1 contact plating material of gold, gold over nickel, silver or tri-metal is available, contact us for any updated options. Brass or passivated stainless steel is an example of N-Type (interface number 2) body material. N connector 2 contact plating material example is gold, gold over nickel, silver or tri-metal.
Fairview Microwave SMA to N-Type/Type N adapter coaxial RF series is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to Type N (N-Type) coaxial adapters being in stock and shipping the same day. Also chose us for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.