SMA to 2.4mm Adapters
Fairview Microwave SMA to 2.4mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to 2.4 millimeter adapters series. These products are regularly in stock and can be called SMA to 2.4mm adaptors in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our RF coaxial adapters. SMA to 2.4 mm adapter selection includes 50 Ohm female or male (jack or plug) gender. and is a between series coaxial design.
VSWR for this SMA to 2.4mm adapter category is 1.2:1. The Fairview Microwave website is where to find these RF coaxial between series designs within these 50 Ohm variations. SMA 2.4mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992. For several decades, we have been providing expertise and industry leading quality RF components like our 50 Ohm SMA to 2.4 millimeter coaxial adapter product line.
SMA to 2.4mm adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of coaxial 2.4mm (interface number 2) body material. 2.4mm connector 2 contact plating material example is gold over nickel.
2.4mm to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials. In addition, our RF/microwave and mmWave parts adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to 2.4mm adapters being in stock and shipping the same day. Choose us also because our large breadth and depth of RF, microwave and millimeter wave coaxial, waveguide and PCB components with the quality and expert support you need.