7/16 DIN Connectors
Fairview Microwave 7/16 DIN connectors (can also be known as 7/16, DIN 47223) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these 7/16 DIN (7/16, DIN 47223) connectors for RF. Our 7/16 DIN connector SKUs are in-stock on a continual basis for rapid shipping. This category of 7/16 DIN female or male (jack or plug) connectors are available for coax or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or terminal 50 Ohm 7/16 DIN connector products.
7/16 DIN connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) (7/16, DIN 47223) 7/16 DIN connector series include 50 Ohm impedance. 7/16 DIN connectors for RF to coax or terminal at 50 Ohm offer 0.240 inch, 0.400 inch, 0.600 inch, lmr-400, rg8, solder cup, spp-250-llpl, spp-375-llpl, spp-500-llpl or stub interfaces. Fairview Microwave 7/16 DIN to coax or terminal connect category includes crimp/non-solder contact, crimp/solder, solder or solder/solder attachment method. Our 7/16 DIN connectors provide a quality method for coax or terminal termination. Like our other RF connectors, these Fairview 7/16 DIN connector SKUs are in-stock and ship same business day.
7/16 DIN 4 hole flange connector mount types are also available. Fairview Microwave 7/16 DIN 4 hole flange connector 3, 6 and 7.5 GHz maximum frequency are provided in this category. 7/16 DIN female or male (jack or plug) connector (sometimes called a 7/16 DIN coaxial cable adapter when transitioning from coax to connector interface) are available. This connector series selection includes some Low PIM (Low Passive Intermodulation) 7/16 DIN connectors with -170, -163, -160 or -155 specifications. Our 7/16 DIN connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with 7/16 DIN coax or terminal series are built with brass body. Our coax or terminal connector product line has tri-metal plating types. 7/16 DIN RF connectors are designed with beryllium copper, brass, phosphor bronze or spring copper contact material. Silver connector contact plating material is what is found for these 7/16 DIN components. Fairview Microwave 7/16 DIN connectors ship same business day to destinations worldwide. Not only do these RF connectors with 7/16 DIN interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for 7/16 DIN connectors and more.