TNC male (plug) connectors (can also be known as threaded Neill–Concelman or threaded-BNC) will ship from the Fairview Microwave ISO registered facility the same business day to local, national and international destinations. Our TNC male/plug connectors are in-stock continually to be able to ship same-day. Fairview Microwave has been known as an industry leader in RF/microwave and has been in business since 1992. Expert radio frequency technical support, customer service and sales teams at Fairview Microwave provide the answers to your TNC male / plug connector and other questions.
Fairview Microwave plug TNC connectors with coax or terminal termination at 50 Ohm provide 0.240 inch, LL142, LL160, LL335i, LMR-100A-PVC, LMR-195, LMR-200, LMR-240, LMR-400, LMR-600, RG55, RG59, RG223, RG316, RG402, RG405 or solder cup interfaces. Our TNC plug to coaxial or terminal connection series includes clamp, clamp/solder, crimp/crimp, crimp/non-solder contact, crimp/solder, solder or solder/solder methods for attachment. Our product category includes TNC 4 hole panel flange mount connector options with 3, 6, 7, 8, 11, 12.4 or 18 GHz frequency maximums are available for the entire series. Fairview Microwave 50 Ohm threaded Neill–Concelman / threaded-BNC male / plug connector specifications, dimensions, CAD drawing and more in a datasheet PDF for download is on product detail pages.
TNC male/plug connector series is built with brass or passivated stainless steel bodies and these high-quality components have plating of nickel, silver or tri-metal. Contact material used is beryllium copper, brass or phosphor bronze and is designed with gold, gold over nickel or silver contact plating. In business since 1992 and being an established RF/microwave leader in the industry, Fairview Microwave should be your first choice. Also, having a large breadth and depth of continually in-stock inventory as well as the radio frequency support you need; we should not only be the first choice for TNC male (plug) connectors, we should be your first choice for all RF, microwave and mmWave components.