LC Adapters
LC adapters from Fairview include 5 RF coaxial components that ship same-day. The Fairview Microwave 5 LC adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these LC female or male parts. Our 5 high quality LC adapter products include HN or N side 2 interfaces. Contact our expert technical support and sales team for answers to your between series LC adapter questions.
Fairview Microwave 0.5, 1 and 4 GHz LC adapter maximum frequency is provided in this category. Our LC adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. LC female or male (jack or plug) adapters (sometimes called a LC cable coupler or gender changer when same genders) are available. These female or male (jack or plug) LC adapter coaxial interconnects are between series.
Our superior quality RF adapters with LC interface are manufactured with brass connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with nickel plating types. Beryllium copper is an example for type of contact material used in our LC RF adapters. LC contact plating material is silver. These LC adapters (also called LC adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with LC connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this LC adapter selection. Contact us first for your LC adapter needs and other radio frequency requirements.