SMA to TNC Adapters
Fairview Microwave SMA to TNC adapters RF coaxial ship from our facility same-day. These RF components are also referred to as SubMiniature version A to Threaded Neill–Concelman or threaded-BNC adapter series. SMA to TNC adapter products are regularly in stock. RF components in this category include coaxial interconnects which are precision and are specialized for those applications.
This RF coaxial interconnect series can also be referred to as SMA to TNC adaptors in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about these interconnects. Our RF adapter category includes 50 Ohm female or male (jack or plug) gender. 6, 8, 9, 11 and 18 GHz SMA TNC adapter frequency maximums are available. Fairview Microwave coaxial connector adapter category is a between series design.
SMA to TNC to bulkhead adapter mount type is also available from Fairview Microwave. Our precision bulkhead coaxial adapters are stocked continually like our other RF/microwave and millimeter wave parts. Hermetically sealed SMA TNC adapters can be found on our website and ship same day as well. VSWR for this category is 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1, 1.4:1, 1.45:1 or 1.5:1. The Fairview Microwave website is where to find bulkhead SMA TNC RF coaxial between series designs within these 50 Ohm bulkhead mount and /or hermetically sealed variations.
These adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to TNC coaxial adapter product line. These Fairview radio frequency products are constructed of various materials.
SMA to TNC adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. Connector 1 body plating example for these products is nickel. Beryllium copper or brass is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Brass or passivated stainless steel is an example of interface number 2 body material. TNC coaxial connector 2 contact plating material example is gold, gold over nickel.
This SMA to TNC adapter coaxial RF series is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because these adapters being in stock and shipping the same day. But also pick Fairview Microwave for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.Please contact us with your SMA-TNC adapter or other component questions.