Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 MHz to 20 GHz, Medium Power Broadband Amplifier with 25 dBm, 13 dB Gain and SMA

SKU: FMAM4029
Pricing
QUANTITYPRICE
1-4$2,133.08
5-9$2,047.76
10-24$1,962.43
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output25 dBm Psat
Frequency, Min10 MHz
Frequency, Max20 GHz
Gain, Typical13 dB
3rd Intercept Point30 dB
Connector SeriesSMA
Description

10 MHz to 20 GHz, Medium Power Broadband Amplifier with 25 dBm, 13 dB Gain and SMA

RF broadband / wideband amplifier FMAM4029 from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized broadband version manufactured with SMA connectors. Our SMA 25 wideband / broadband amplifier design has a 13 dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number FMAM4029 is rated with a Psat of 25 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 10 MHz and a maximum of 20 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.