Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 MHz to 6 GHz, Medium Power Broadband Amplifier with 900 mW, 24 dB Gain and SMA

SKU: FMAM4032
DISCONTINUED PRODUCT
Search for alternative
Broadband Amplifiers.
Product Documents
Key Specifications
Key Specifications.
Power Output29.5 dBm P1dB
Frequency, Min10 MHz
Frequency, Max6 GHz
Gain, Typical24 dB
Connector SeriesSMA
Description

10 MHz to 6 GHz, Medium Power Broadband Amplifier with 900 mW, 24 dB Gain and SMA

RF broadband / wideband amplifier FMAM4032 from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized broadband version manufactured with SMA connectors. Our SMA wideband / broadband amplifier design has a 24 dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number FMAM4032 is rated with a P1dB of 29.5 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 10 MHz and a maximum of 6 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.