Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0.5 to 10 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design

SKU: SA3710N
Pricing
QUANTITYPRICE
1-4$264.29
5-9$253.72
10-24$243.15
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.5:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0.5 dB
Description

0.5 to 10 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design

Coaxial variable attenuator SA3710N from Fairview Microwave is manufactured in a step RF attenuator design and N input. This connectorized N step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm N step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 10 dB with a 1 dB step size.

Fairview N 10 dB stepped attenuator is constructed to operate up to a maximum frequency of 3 GHz and a maximum input power of 2 Watts. This N step variable attenuator is rated for a maximum VSWR of 1.5:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with N connectors is built with body material and plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave N coaxial step attenuator part number N is a dial style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.