0 to 11 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 2.7 GHz and Up to 2 Watts in a Dial Design
SKU: SA1101N
Pricing
Price: $433.99
* All Prices are in US Dollars and do not include duties
Available Quantity: 53
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Step |
Maximum Frequency | 2.7 GHz |
Impedance | 50 Ohm |
Power Maximum | 2 Watt |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Series 2 | N |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Description
0 to 11 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 2.7 GHz and Up to 2 Watts in a Dial Design
Coaxial variable attenuator SA1101N from Fairview Microwave is manufactured in a step RF attenuator design and N input. This connectorized N step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm N step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 11 dB with a 1 dB step size.
Fairview N 11 dB stepped attenuator is constructed to operate up to a maximum frequency of 2.7 GHz and a maximum input power of 2 Watts. This N step variable attenuator is rated for a maximum VSWR of and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with N connectors is built with aluminum body material and nickel plating; you can find more step attenuator datasheet specifications above.
Fairview Microwave N coaxial step attenuator part number N is a dial style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.