Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

15 dB Fixed Attenuator BNC Male (Plug) to BNC Female (Jack) Up to 3 GHz Rated to 2 Watts, Brass Nickel Body

SKU: SA03B-15
Pricing
QUANTITYPRICE
1-24$65.99
25-49$62.69
50-99$59.39
100-249$56.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 57
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum2 Watt
Attenuation15 dB
Connector Series 1BNC
Connector Gender 1Male
Connector Series 2BNC
Connector Gender 2Female
Body MaterialBrass
Body PlatingNickel
Description

15 dB Fixed Attenuator BNC Male (Plug) to BNC Female (Jack) Up to 3 GHz Rated to 2 Watts, Brass Nickel Body

RF coaxial fixed attenuator SA03B-15 from Fairview Microwave is manufactured with a BNC input. This coax BNC attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm BNC to BNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview BNC attenuator has a male gender in and a female gender out. SA03B-15 BNC male to BNC female attenuator is rated for a maximum RF attenuation value of 15 dB. Our 15 dB fixed attenuator with BNC connectors is built with brass body material and nickel plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial BNC 15 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.