Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Way Power Divider BNC Interface to 1,000 MHz Rated at 1 Watts

SKU: FMDV2003
Pricing
QUANTITYPRICE
1-4$670.00
5-9$656.60
10-24$643.20
25-99$629.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series InBNC
Connector Gender InFemale
Minimum Frequency10 MHz
Maximum Frequency1 GHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power1 Watt
Connector Series OutBNC
Connector Gender OutFemale
DesignWilkinson
Description

2 Way Power Divider BNC Interface to 1,000 MHz Rated at 1 Watts

RF power divider part number FMDV2003 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 2 way with BNC connectors. Our 2 way RF power divider is rated for a minimum frequency of 10 MHz and a maximum frequency of 1 GHz.

Our part number FMDV2003 2 way BNC power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 1 Watts. Our RF BNC power splitter / divider has a female input and 2 female output ports. This 2 way RF power splitter/divider with BNC ports is a wilkinson design. More coaxial BNC wilkinson power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview is where to buy a 2 way power divider with BNC connectors that is a wilkinson design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.