Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4 inches Edge Length, Trihedral Corner Reflector, Gray

SKU: FMWRL0240
Pricing
QUANTITYPRICE
1-4$650.00
5-9$624.00
10-24$598.00
25-99$572.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Product TypeTrihedral Corner Reflector
Edge Length2.4"
Body MaterialAluminum
Reflector Surface PlatingGold chem film
Description

2.4 inches Edge Length, Trihedral Corner Reflector, Gray

The FMWRL0240 from Fairview Microwave, stands as an advanced trihedral corner reflector tailored for precise applications within antennas and radar systems. With a compact edge length of 2.4 inches, this reflector is meticulously engineered with a trihedral geometry to ensure optimal signal reflection and minimal signal loss. The trihedral corner reflector antenna simulates radar target precisely and is widely used for Radar system calibration. Its exterior is coated with a robust gray powder coat finish, presenting a professional appearance while safeguarding against environmental elements.

Internally, the reflector features a gold chemical film finish, strategically applied to enhance conductivity and elevate overall performance. Adhering to rigorous industry standards, the 2.4 inches Edge Length FMWRL0240 by Fairview Microwave guarantees reliability and exceptional signal reflectivity. The addition of a 1/4-20 UNC threaded hole facilitates straightforward and secure mounting to a tripod, enabling versatile deployment across various testing and measurement scenarios. Whether utilized in research, development, or field applications, Fairview Microwave's FMWRL0240 exemplifies precision engineering and technological innovation in the realm of antenna and radar technology. Our trihedral corner reflectors are part of over 40,000 RF, microwave, and millimeter wave components from Fairview available worldwide and ship same day.