Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Male Connector Pin Terminal Solder Attachment 2 Hole Flange , .481 inch Hole Spacing

SKU: FMCN4382
Pricing
QUANTITYPRICE
1-24$238.69
25-49$226.76
50-99$214.82
100-249$205.27
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.4mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Termination TypeTerminal
Interface Type 1Pin
Description

2.4mm Male Connector Pin Terminal Solder Attachment 2 Hole Flange , .481 inch Hole Spacing

FMCN4382 2.4mm male 2 hole flange terminal connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This 2.4mm male 2 hole flange connector utilizes a solder attachment for the contact. Our male 2.4mm terminal connector provides a minimum frequency of Error and a maximum frequency of Error.

2.4mm male 2 hole flange terminal RF connector has a PPO dielectric. This Fairview Microwave 2.4mm terminal connector has a passivated stainless steel body. This 2.4mm male 2 hole flange terminal RF connector is RoHS compliant, You can find this 2.4mm male 2 hole flange terminal connector datasheet specifications above.

Fairview Microwave male 2.4mm 2 hole flange connector purchases will ship the same day. Our 2 hole flange 2.4mm male pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.4mm cable assemblies that will ship quickly from our location.